??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23190.0010 Clamps with soft face
HELP_VARIABLE
Company
Halder
Description
EH 23190. - Clamps with soft face / without accessoires
Bill of material
23190.0010 Clamps with soft face
BESTNR
Ref. No.
23190.0010
AUS
Version
without accessories
B1
9 mm
L1
60 mm
D
Thread
M8
L2
10 mm
L4
8 mm
S
2 mm
G
Weight
105 g
Embedded user actions